IESNA:LM-63-2002
[TEST]P945064
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-14)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB1A-850-U-AFL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 80 CRI, 5000K, 350mA LIGHTSQUARE WITH 26 LEDS AND AUTOMOTIVE FRONTLINE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]4365
TILT=NONE
26 -1 1 37 21 1 1 0.5 0.5 0
1 1 30.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180
1093.7 1254.8 1367.9 1350.1 1206.3 1079.5 1025.4 1013.4 1035.5 1089
1176.1 1295.2 1444.2 1626.7 1844 2067.9 2274.3 2396.2 2390.8 2263
1915.5 1640.5 1235.7 721.9 353.6 238.3 204.9 177.1 146.7 133.6
109 94.1 75.6 36.8 21.4 6.8 0
1093.7 1253.9 1360 1344.7 1200.2 1076.6 1021.7 1009.3 1032.1 1083.3
1165.9 1283.7 1430.2 1610.5 1822.8 2043.9 2247.5 2376.3 2382.6 2268.5
1920.1 1643.4 1245.8 732.9 358.3 237.6 202.4 177.4 148.7 129.3
111.7 94.1 75.4 39 20.3 6.3 0
1093.7 1258.9 1365.2 1358 1219 1089 1029.6 1012.7 1032.6 1083.6
1168 1277.6 1417.8 1587.9 1790.8 2014.6 2220.2 2365.9 2414.7 2340
2085.7 1714.5 1325.5 831.3 401.2 239.4 195.6 177.6 149.6 129.7
112.1 95 79.2 54.4 24.4 5 0
1093.7 1242 1352.5 1369.2 1258 1120.6 1045.7 1021.1 1032.1 1071.6
1137.5 1232.3 1353.5 1502.6 1680.4 1883.3 2103.3 2302.8 2440.9 2487.1
2403 2153.4 1689.4 1146.8 602.7 297.4 208.7 173.5 149.6 127.5
110.6 93.9 81.5 62.1 34.5 11.7 0
1093.7 1230.5 1339.9 1378.7 1315.3 1184.2 1086.3 1047.2 1050.4 1081.5
1134.8 1210.6 1314.2 1447.3 1610.5 1797.3 2011 2231.5 2423.9 2551.9
2584.8 2476.1 2193.1 1704.6 1051.1 517.9 268.3 191.6 156.2 127.5
105.4 89.8 75.1 57.1 32.7 9.5 0
1093.7 1214.9 1316.4 1375.8 1365.2 1279.9 1175.4 1115.2 1104.3 1123.3
1165.7 1226 1308.5 1417.8 1550 1708.2 1903.6 2122.5 2363.5 2583.5
2762.9 2853.1 2781.6 2532.2 2051.8 1318.2 602.9 278.2 182.6 139
106.1 79.4 58.7 42.4 23.5 6.5 0
1093.7 1194.4 1286 1353.5 1392.3 1387.3 1342.2 1274 1226.6 1214.2
1233.6 1273.1 1334.5 1413.9 1518.6 1646.3 1802.7 1997.2 2225.1 2484.6
2742.1 2974.1 3115.3 3136.8 2964.4 2605.1 2012.8 1230 525.1 211.4
125.5 83.7 53.5 32.7 15.8 4.3 0
1093.7 1168.2 1243.3 1308.8 1364.5 1413.2 1446.6 1463.1 1456.8 1439.9
1426.8 1431.3 1461.1 1514.1 1590.6 1694.4 1825.7 1981.4 2153.6 2322.6
2487.6 2643 2803.3 2945.4 3014.2 2893.7 2534.1 1996.1 1368.1 775.6
325.4 126.1 69.7 43.3 22.6 6.5 0
1093.7 1140 1191.2 1241.5 1293 1346.5 1399 1453.9 1501.7 1544.4
1586.8 1626.9 1674.3 1729.8 1805.9 1907.2 2031.1 2170.3 2310 2431.4
2525.5 2594.3 2637.9 2667.4 2683.9 2675.1 2608.1 2367.5 1867.5 1176.5
503.4 171.3 76 40.6 21.2 5.9 0
1093.7 1110.2 1131.9 1155.3 1181.1 1211.5 1246.7 1286 1322.1 1353.7
1378.9 1400.8 1423.9 1453.2 1497.4 1557.4 1629.2 1711.8 1783.3 1836.8
1869.5 1878.5 1879.4 1872.2 1868.4 1853.7 1816.9 1642.7 1288 724.6
300.6 123.2 54.2 23.9 12.2 2.7 0
1093.7 1097.3 1100.3 1109.5 1118.5 1130.7 1150.1 1166.4 1182.2 1194.1
1196.4 1190.8 1181.1 1176.1 1181.7 1196.6 1221.9 1250.8 1277.4 1289.4
1286.7 1271.5 1255.7 1246.3 1245.8 1241.3 1210.4 1091.2 878.9 536.4
265.1 132.5 68.8 30.9 12.4 2.7 0
1093.7 1081.3 1070.5 1064.2 1058.5 1053.3 1052.4 1051.1 1045.7 1029
999 959.7 912.3 862.2 815.5 772.6 732.9 700.4 670 635.9
598.7 559.4 533.7 526.9 524.9 509.1 468.9 402.6 325.6 230.4
159.8 101.1 58.7 32.7 15.3 4.1 0
1093.7 1054.7 1019 989.7 956.5 919.3 874.4 820.7 752.5 676.7
591.9 500.9 419.3 352.5 305.8 278.5 266.9 264.7 264 261.3
251.6 235.8 217.3 197.7 180.1 166.1 154.8 139.5 120 100.4
81 63 46.9 32.3 19 3.6 0
1093.7 1028.3 973.2 919.1 848.9 764.3 669.7 573.4 484.5 415.2
367.4 337.6 318.6 303 288.6 276.6 271.2 272.8 276.4 277.1
268.5 253.9 234.5 212.3 190.7 171.3 152.3 132.7 114 96.1
78.5 61.4 45.1 30 16.2 3.6 0
1093.7 1004.1 933.7 846.6 734.5 613.8 508.2 436.2 401.9 386.5
371.9 352 329.7 314.1 303.7 297.2 292.9 292.4 292.4 288.4
280.3 265.6 236.3 210.3 189.1 169 150.7 134.5 119.1 106.7
86.6 66.6 49.2 31.1 15.6 4.1 0
1093.7 989.5 897.9 776.9 634.3 507.3 438.7 422 418.4 403.9
383.8 367.4 350.7 336.9 326.1 318.6 311.4 306.2 298.5 276.4
238.5 221.1 209 193.4 178.3 164.7 152.5 140.1 124.6 108.5
93.2 75.6 57.1 38.1 21.4 9 0
1093.7 980 869.7 721.2 565.3 461.7 435.7 441.8 435.5 417.7
401.2 382.3 364.2 350.2 339.2 330.4 322.7 306.7 264.9 235.6
222.9 211.9 201.5 192.5 182.6 172.2 159.3 143.7 132 118.2
101.5 84.8 65.7 47.4 55.5 47.8 0
1093.7 970.5 841.2 672.7 515.6 447.5 451.1 456 444.3 428.1
409.6 386.8 368.3 354.3 344.3 337.8 323.1 274.8 243.5 229.3
215 203.1 194.1 188 181.4 174.9 164.7 150.7 133.1 115.8
99.7 87.8 84.6 119.6 79.9 31.8 0
1093.7 959.9 818.2 638.6 489.7 447.7 460.8 462.4 449.3 433.7
410.7 386.1 366.7 352.7 344.6 338.2 297.9 255.2 238.3 227
214.4 204.7 197.7 191.1 183 171.5 158 143.1 127.9 113.3
102.7 121.2 148.7 104.7 59.8 25.5 0
1093.7 955.9 807.8 623.2 480 449.5 466 466.4 452.7 435.7
410 384.7 364 350.7 344.6 328.5 280 250.2 238.7 226.1
215.5 209.6 206.9 202.9 187.1 174.7 160.9 145.5 133.8 121.4
119.8 204.7 134.9 85.1 39.7 15.1 0
1093.7 949.8 814.8 627.1 482 450.8 467.5 466.6 453.8 437.1
412 387 366.5 352.7 347.1 329.2 279.6 250.5 240.5 226.6
216.2 211.2 209.9 207.1 188.4 176.2 165.4 153.2 142.4 124.3
121.2 212.8 133.4 87.8 38.8 14.7 0
